A collection of

Design & Tech Trends selected by TraceParts

February 2025

• New CAD Models, Faster Designs | DigiKey

• Versatile Pressure Transmitter | JUMO GmbH & Co. KG

• The Generative Economy | 3DS DELMIA

• Board-to-Cable Connector System | YAMAICHI ELECTRONICS

• Digital Toolbox | Bosch Rexroth AG

• High-Performance DC Motors | Dr. Fritz Faulhaber GmbH & Co. KG

New CAD Models, Faster Designs

New CAD Models, Faster Designs

Now on DigiKey!

Great news for engineers and designers! DigiKey has teamed up with TraceParts to bring you an expanded library of CAD models, making product design and prototyping faster and more efficient than ever. This partnership streamlines workflows and accelerates innovation—so you can focus on creating.

Versatile Pressure Transmitter

Versatile Pressure Transmitter

User-friendly configuration via app

The JUMO DELOS S02 is a comapct, reliable transmitter that offers high process reliability and accuracy. In addition to a classic analog output, the digital and innovative technologies IO-Link and Single Pair Ethernet (SPE) are available as interface. Therefore the devices can be used in many different industries.

The Generative Economy

The Generative Economy

How do supply chain virtual twins play a role in?

In our current system, we take materials from the Earth, make products from them, use these products for a while, and throw them away as waste. A take-make-use-waste model focused on consumption is not sustainable because it takes much more from the planet and society than it gives back: it leaves a negative eco-bill. As we continue like this, supplies of materials are running low, waste mountains are growing bigger and bigger, and nature suffers.

Board-to-Cable Connector System

Board-to-Cable Connector System

for Battery Applications

The fourth Y-Lock generation from Yamaichi continues to offer the advantages of its predecessor series and complements them with new features that fulfil the special requirements of battery applications. A proven feature of the series and the V4 is the one-push locking mechanism.

Digital Toolbox

Digital Toolbox

More Efficiency in Service and Maintenance in Hydraulics

With its extensive range of digital services, the new Hydraulic Hub digital toolbox from Bosch Rexroth simplifies and accelerates the service and maintenance of hydraulic products, thereby increasing machine availability. Service and maintenance teams can access the online platform 24/7, identify almost half a million Rexroth industrial hydraulic components and retrieve product-related service knowledge and processes.

High-Performance DC Motors

High-Performance DC Motors

Designed for flexibility and a wide range of applications

The new Faulhaber SXR motors offer standard higher performance and a broader range of configuration options to meet the demands of modern drive solutions. They provide flexible voltage variants from 3V to 18V as well as different bearing configurations. Additionally, the motors can be customized – from front and rear shaft modifications to options for vacuum and temperature environments.